F6B-A-20
Burger & Brown
SmartFlow
Flowmeters
Standard Mechanical Flowmeters
Powered by
CAD模型選擇
{burger_brown/smartflow/flowmeters/standard_mechanical/medium_mf_asmtab.prj},{NB=F6B-A-20},{IS=3/4 Inch BSPP(F)},{TT=BSPP},{NS1=1.05000},{AC=A},{PR=},{FR=20},{ISPN=6B},{L=104.8 (4.13)},{H=44.5 (1.75)},{W=44.5 (1.75)},{THERMONO=1},{PRESSURE=FPG-100},{LIQ=FLPG-100},{PPATH=medium_mf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
F6B-A-20
F6B-A-20
Inlet Size
3/4 Inch BSPP(F)
3/4 Inch BSPP(F)
Accessories
Flowmeter only
Thermometer
Thermometer and Pressure Gauge
Thermometer and Liquid-filled Pressure Gauge
Pressure Gauge
Liquid-filled Pressure Gauge
Flowmeter only
Thermometer
Thermometer and Pressure Gauge
Thermometer and Liquid-filled Pressure Gauge
Pressure Gauge
Liquid-filled Pressure Gauge
Pressure Range Selection
N/A
N/A
Flow Range (max.) (gallons/liters per minute)
2 - 20 gpm
7 - 75 lpm
2 - 20 gpm
7 - 75 lpm
L
104.8 (4.13)
104.8 (4.13)
mm (INCH)
H
44.5 (1.75)
mm (INCH)
W
44.5 (1.75)
mm (INCH)
A
0
mm (INCH)
A (max)
-
mm (INCH)
B
0
mm (INCH)
B (max)
-
mm (INCH)
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸