??
CAD model selection
HELP_VARIABLE
Part No.
12SA-2-2-2-Z
Manifold Size
1 1/2 Inch
Supply Threads
Port Sizes
Port Locations
Number of Ports
Note
Custom Manifold
Manifold Type
L Stocked Manifold Length
114 (4.5) mm (INCH)
A
38.1 (1.5) mm (INCH)
B
38.1 (1.5) mm (INCH)
C
57.2 (2.25) mm (INCH)
D
114.3 (4.5) mm (INCH)
E
71.1 (2.80) mm (INCH)
F
56.9 (2.24) mm (INCH)
G
73.7 (2.90) mm (INCH)
H
50.8 (2.00) mm (INCH)
K
34.8 (1.37) mm (INCH)
DIA Dia Thru (4 Places)
7.14 (0.28) mm (INCH)
TH Thread (Both Ends)
1-1/2 Inch (F)
Stocked Manifold Weight
0.9 (1.9) kg (lbs.)
Download CAD models
Previews
3D
Dimension