??
CAD model selection
HELP_VARIABLE
Part No.
8SA-2-2-2-Z
Manifold Size
1 Inch
ST Supply Threads
PS Port Sizes
Port Locations
Number of Ports
Note
Custom Manifold
Manifold Type
L Stocked Manifold Length
114 (4.5) mm (INCH)
A
38.1 (1.5) mm (INCH)
B
38.1 (1.5) mm (INCH)
C
57.2 (2.25) mm (INCH)
D
114.3 (4.5) mm (INCH)
E
54.1 (2.13) mm (INCH)
F
40.6 (1.60) mm (INCH)
G
55.6 (2.19) mm (INCH)
H
36.3 (1.43) mm (INCH)
K
26.4 (1.04) mm (INCH)
DIA Dia Thru (4 Places)
7.14 (0.28) mm (INCH)
TH Thread (Both Ends)
1 Inch (F)
Stocked Manifold Weight
0.5 (1.2) kg (lbs.)
Download CAD models
Previews
3D
Dimension