??
CAD model selection
HELP_VARIABLE
Part No.
16SA-2-2-2-Z
Manifold Size
2 Inch
Supply Threads
Number of Ports
Note
Custom Manifold
Port Sizes
Manifold Type
L Stocked Manifold Length
114 (4.5) mm (INCH)
A
38.1 (1.5) mm (INCH)
B
38.1 (1.5) mm (INCH)
C
25.4 (1.0) mm (INCH)
D
114.3 (4.5) mm (INCH)
E
95.3 (3.75) mm (INCH)
F
82.6 (3.25) mm (INCH)
G
81.3 (3.20) mm (INCH)
H
40.6 (1.60) mm (INCH)
K
5.1 (0.20) mm (INCH)
DIA Dia Thru (4 Places)
7.1 (0.28) mm (INCH)
TH Thread (Both Ends)
2 Inch (F)
Stocked Manifold Weight
0.6 (1.3) kg (lbs.)
Download CAD models
Previews
3D
Dimension